IESNA:LM-63-2002
[TEST]P1201014
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-940-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11252
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1558 1745.6 1951 2154.9 2323.9 2435.5 2491.3 2515.3 2537.8 2568.8
2611.5 2662.6 2729.3 2796.7 2869.6 2968.8 3111.4 3319.2 3626.1 4051.7
4616.8 5362.5 6379.4 7641.4 8455.3 8258.4 7654.6 6823.6 5926.8 5075.7
4205.2 3244.8 2220.8 1305.3 529.4 133.3 0
1558 1758.8 1982 2214.6 2399.1 2520 2579.7 2597.5 2606.8 2611.5
2623.1 2638.6 2658.7 2667.3 2694.4 2754.9 2861.1 3030 3303.7 3706
4247.8 5003.6 6140.7 7811.9 10034.3 10741.2 10170.7 9494 8745.2 7965.4
6815.1 5325.2 3711.4 2259.5 892.2 285.3 0
1558 1788.3 2051.8 2320.8 2543.3 2678.1 2716.9 2692.9 2635.5 2552.6
2461.1 2373.5 2286.7 2206.1 2166.5 2213.8 2420 2785.9 3228.5 3643.2
4036.2 4494.3 5120.6 6023.7 7753 9824.2 9401.7 8397.9 7739.1 7287.9
6645.3 5715.9 4465.6 3108.3 1215.4 200 0
1558 1803.8 2123.9 2416.9 2651 2764.9 2762.6 2664.2 2508.4 2344
2188.2 2058 1957.2 1898.3 1956.5 2245.6 2737.8 3339.3 3974.2 4643.1
5374.9 6071.7 6736.8 7508.1 8648.3 10104 10386.9 9636.6 8794.8 7932.1
6907.3 5531.4 3902.1 1889 739.5 82.9 0
1558 1827.8 2139.4 2447.9 2686.7 2801.4 2752.5 2578.9 2359.5 2183.6
2027 1902.2 1813.1 1792.9 1961.1 2406.8 3068.8 3900.5 4926 6172.5
7539.1 8944.4 10349 11611.7 13046.5 14365.8 14699.9 14096 12944.9 11409.4
9390.1 6609.7 4289.7 2371.9 1144.1 132.5 0
1558 1829.3 2143.3 2447.9 2678.9 2781.2 2731.6 2562.6 2344.8 2149.5
1992.9 1870.4 1789.8 1801.4 2035.5 2561.1 3319.2 4312.9 5575.6 7012.7
8477.8 9911.8 11354.3 12841.1 14522.3 15744.8 15813.7 14849.5 13168.9 10945.8
8621.9 6404.3 4185 2434.7 965.1 121.7 0
1558 1829.3 2135.5 2429.3 2640.9 2737.8 2726.2 2616.9 2448.7 2264.2
2099.9 1977.4 1892.9 1885.9 2070.4 2532.4 3209.9 4019.9 4966.4 6015.9
7064.7 8118.1 9130.4 10147.4 11541.1 12906.9 13272 12592.2 11436.5 9931.9
8252.2 6396.5 4817.5 2868.8 1089.1 96.1 0
1558 1808.4 2093.7 2361.1 2554.9 2654.1 2685.9 2668 2594.4 2483.6
2360.3 2241.7 2139.4 2084.4 2135.5 2385.9 2840.9 3427.7 4053.2 4633
5192.7 5684.1 6147.7 6795.7 8028.2 9266.1 9106.4 8055.3 7084.8 6226.7
5155.5 3874.2 2599.1 1264.3 355 43.4 0
1558 1807.6 2062.7 2297.5 2467.3 2561.9 2616.1 2651 2668.8 2674.3
2664.9 2638.6 2606 2570.4 2565 2627.7 2820 3156.4 3627.7 4164.1
4778.8 5541.5 6549.2 7857.6 9232.8 9491.7 8051.4 6222.1 4576.5 3332.3
2615.3 1910.7 1386 815.5 227.1 9.3 0
1558 1765 1979.7 2177.4 2321.6 2408.4 2472.7 2528.5 2580.5 2646.3
2717.7 2789 2879.7 2966.5 3084.3 3260.3 3513.7 3875.7 4423.8 5171
6084.1 7143.7 8402.6 9810.2 10314.9 9571.5 7814.2 5864 3960.2 2856.4
2066.5 1379 830.2 191.5 4.7 0 0
1558 1760.4 1961.9 2132.4 2262.6 2341.7 2399.8 2460.3 2517.7 2583.6
2664.2 2751 2858.7 2976.6 3123.8 3333.9 3623.8 4016 4533.8 5196.6
6054.7 7083.3 8036.7 8590.2 8484.7 7672.4 6167.1 4474.1 2871.1 2041
1408.4 882.9 491.4 107 0 0 0
1558 1730.1 1913.1 2061.9 2172.7 2245.6 2296 2351 2409.2 2468.8
2544 2633.9 2738.6 2854.9 2994.4 3177.3 3423 3747.8 4163.3 4740.8
5493.5 6215.9 6570.1 6448.4 6021.3 5305.1 4176.5 2826.2 1526.3 901.5
496.9 222.5 86 10.9 0 0 0
1558 1712.3 1854.1 1958 2036.3 2083.6 2116.9 2160.3 2198.3 2234.7
2285.9 2354.1 2434.7 2512.2 2595.2 2696.7 2816.1 2959.5 3135.5 3311.4
3364.9 3188.2 2740.9 2216.1 1631.7 1132.5 799.9 577.5 405.4 291.5
196.9 117.8 65.9 29.5 5.4 0 0
1558 1668.1 1773.5 1851 1896 1919.3 1935.5 1942.5 1937.9 1920
1893.7 1879.7 1864.2 1827 1745.6 1629.4 1508.4 1392.9 1293.7 1226.3
1192.2 1161.2 1118.5 1046.4 991.4 948.8 817 662 437.2 306.2
218.6 151.9 100.8 43.4 6.2 0 0
1558 1623.9 1699.9 1757.3 1788.3 1796 1778.2 1730.1 1652.6 1551.8
1443.3 1355.7 1298.4 1263.5 1235.6 1194.5 1135.6 1079 1034.8 1011.6
1011.6 1017.8 1019.3 1013.1 967.4 866.6 759.6 688.3 579.8 465.9
338 221.7 120.9 47.3 3.1 0 0
1558 1588.3 1624.7 1666.6 1696.8 1693.7 1652.6 1572.8 1475.9 1385.2
1310 1256.5 1225.5 1202.3 1175.1 1133.3 1074.4 1003 933.3 878.2
848.8 852.7 876.7 893 886.8 859.6 800.7 705.4 599.2 499.2
405.4 318.6 231.8 134.9 58.1 0 0
1558 1540.2 1551.8 1581.3 1613.9 1629.4 1605.3 1552.6 1493.7 1441
1387.5 1327 1264.3 1203 1143.3 1080.6 1011.6 938.7 869.7 813.1
762.7 720.1 683.7 660.4 653.4 651.1 638.7 610.8 562.8 495.3
382.1 262 145 76.7 27.9 0 0
1558 1508.4 1479.8 1486 1533.2 1593.7 1641 1644.9 1611.5 1558.8
1497.6 1424.7 1340.2 1251.1 1166.6 1086 1009.2 934.8 868.2 816.2
778.2 753.4 733.3 708.5 670.5 610.8 548.8 503.8 463.5 418.6
359.7 278.3 179.1 103.9 34.1 0 0
1558 1470.5 1403.8 1393.7 1440.2 1557.3 1682.8 1741.8 1723.9 1657.3
1577.4 1496 1410 1314.6 1219.3 1126.3 1038.7 958.1 887.5 833.3
792.2 763.5 751.9 744.1 727.1 689.9 644.9 593.8 541.8 481.4
407.7 317.8 234.1 147.3 48.1 0 0
1558 1434 1334 1284.4 1308.4 1426.3 1599.1 1737.9 1771.2 1713.1
1616.2 1523.2 1437.1 1347.2 1258.1 1168.9 1080.6 994.5 919.3 862
813.9 782.1 758.9 748.8 734.1 706.9 668.2 624.8 577.5 524.8
451.9 358.9 263.5 145 45 1.6 0
1558 1401.5 1291.4 1226.3 1235.6 1341 1500.7 1640.2 1718.5 1696.8
1615.4 1523.2 1437.1 1351.9 1268.1 1184.4 1097.6 1012.3 937.9 875.1
821.7 785.2 758.1 741.8 724.8 693.8 648 598.4 548.8 490.7
418.6 324 235.6 125.6 34.1 0 0
1558 1395.3 1264.3 1173.6 1156.5 1226.3 1351.1 1493.7 1588.3 1597.6
1547.2 1468.9 1391.4 1319.3 1248 1171.2 1090.6 1009.2 934.1 869.7
814.7 775.1 741 710 672.8 617.8 541.1 451.9 368.2 299.2
231 154.3 93.8 47.3 3.9 0 0
1558 1357.3 1196 1068.9 1006.1 1009.2 1048.8 1102.3 1144.9 1167.4
1167.4 1139.5 1103.8 1065.8 1024 979.8 936.4 889.1 832.5 774.4
718.6 655 589.1 531.7 473.6 395.3 317.8 261.2 216.3 172.1
126.3 78.3 36.4 10.1 0 0 0
1558 1329.4 1144.1 989.9 894.5 853.4 840.3 838.7 834.1 827.1
812.4 784.4 751.1 711.6 665.1 627.1 589.9 561.2 542.6 534.9
524.8 503.1 468.2 424 371.3 316.3 265.1 220.1 177.5 138.8
99.2 55.8 24 3.9 0 0 0
1558 1315.4 1109.2 941 830.2 775.1 746.5 721.7 693.8 662.7
634.8 612.4 586.8 565.9 541.1 516.2 489.9 455.8 417.8 386
353.5 324 298.4 278.3 255.8 227.9 196.9 165.9 132.5 101.5
69 43.4 20.9 0.8 0 0 0
1558 1303.8 1088.3 915.4 799.2 737.2 699.2 662.7 627.9 593
559.7 531 503.8 476.7 451.9 427.9 402.3 375.9 351.1 324.8
300 278.3 258.9 238 213.2 191.5 166.7 138.8 107 79.1
57.4 34.1 11.6 0 0 0 0
1558 1314.6 1095.3 919.3 793.7 720.9 672.1 634.8 603.1 572.1
541.1 511.6 481.4 454.2 429.4 404.6 379 351.1 323.2 294.6
269.8 248.8 231 215.5 200 182.9 159.7 134.1 111.6 92.2
71.3 48.8 17.8 0 0 0 0
1558 1320.8 1103 924.7 790.6 702.3 650.3 617 587.6 556.6
527.1 497.6 471.3 446.5 423.2 398.4 373.6 345.7 317.8 289.9
265.1 247.3 232.5 220.1 205.4 185.3 158.1 135.7 118.6 100.8
79.1 52.7 20.9 6.2 0 0 0
1558 1320.8 1111.6 931.7 788.3 687.6 632.5 600.7 571.3 541.8
509.3 481.4 457.3 431 405.4 379.8 353.5 327.1 300.8 276
255.8 242.6 230.2 217 196.9 169 134.9 118.6 101.5 82.9
60.5 31.8 13.2 3.1 0 0 0
1558 1347.2 1144.9 964.3 807.7 690.7 628.6 595.3 565.9 541.1
512.4 485.2 458.9 433.3 407 381.4 355 329.4 305.4 283.7
265.9 251.9 238 220.9 196.1 156.6 117.8 101.5 85.3 67.4
48.1 27.9 14.7 6.2 1.6 0 0
1558 1362.7 1167.4 986.8 824.8 701.5 632.5 596.1 567.4 541.1
513.9 487.6 462 436.4 411.6 386.8 361.2 336.4 313.2 292.2
274.4 259.7 244.2 224.8 197.7 156.6 116.3 100 82.9 65.9
45.7 27.1 15.5 7.8 3.9 0 0
1558 1368.9 1182.1 1006.1 840.3 720.9 635.6 600 568.2 545.7
520.1 494.5 469.7 444.9 420.9 397.6 372.8 348 324.8 301.5
282.9 267.4 251.1 233.3 200 158.9 123.2 107.7 89.9 72.1
51.2 31 18.6 11.6 7 3.1 0
1558 1412.3 1249.5 1081.3 914.7 768.2 665.1 607.7 576.7 551.9
529.4 506.2 482.9 459.7 435.6 411.6 387.6 362.8 340.3 318.6
299.2 281.4 263.5 243.4 218.6 186.8 147.3 125.6 107 88.4
67.4 42.6 26.4 17.1 12.4 6.2 0
1558 1444.9 1310.8 1161.2 1001.5 849.6 722.4 627.1 579.8 551.9
529.4 506.9 484.5 461.2 438 413.2 386.8 362.8 339.5 317.8
300 281.4 262 240.3 216.3 189.9 159.7 134.1 115.5 96.9
77.5 55.8 28.7 17.1 10.9 5.4 0
1558 1475.9 1382.1 1263.5 1130.9 985.2 842.6 705.4 601.5 557.3
531 506.9 484.5 461.2 436.4 412.4 386.8 361.2 336.4 310.1
285.3 262 240.3 220.1 203.1 182.9 158.1 131.8 107 87.6
70.5 52.7 29.5 13.2 7 2.3 0
1558 1525.5 1480.5 1411.5 1299.9 1172 1044.1 913.9 744.9 609.3
544.9 514.7 489.9 465.9 442.6 418.6 393.8 369 343.4 316.3
290.7 265.1 241.8 220.1 199.2 177.5 154.3 131.8 107 81.4
62.8 44.2 27.9 14.7 7 3.1 0
1558 1576.6 1585.9 1576.6 1523.2 1439.4 1340.2 1230.2 1089.1 906.9
718.6 579 512.4 482.1 459.7 438 414.7 394.5 375.2 351.9
328.7 300 271.3 244.9 224 203.9 224 234.9 177.5 141.9
93.8 69 39.5 19.4 9.3 4.7 0
1558 1627 1694.5 1749.5 1771.2 1754.2 1699.1 1627 1559.6 1479
1355.7 1188.3 992.2 792.2 630.2 544.2 519.3 500.7 468.2 438.7
416.3 396.1 367.4 346.5 365.1 379 319.4 242.6 147.3 110.1
82.2 59.7 40.3 23.3 11.6 3.9 0
1558 1678.2 1804.5 1922.4 2010 2060.3 2063.4 2034.8 2007.6 1999.1
1993.7 1970.4 1924.7 1867.3 1794.5 1710 1603.8 1502.2 1466.6 1599.9
1889 2164.2 2205.3 1911.5 1348.8 799.2 472.1 296.9 205.4 150.4
113.9 82.2 55.8 31.8 12.4 3.1 0
1558 1727.8 1905.3 2081.3 2228.5 2323.1 2368.1 2383.6 2399.1 2426.2
2468.1 2522.3 2587.4 2647.1 2706.8 2751.8 2823.1 2951 3189.7 3580.4
4087.3 4636.9 5173.3 5585.7 5633.8 5247 4504.4 3519.2 2457.2 1535.6
892.2 531 302.3 113.9 34.9 1.6 0
1558 1745.6 1951 2154.9 2323.9 2435.5 2491.3 2515.3 2537.8 2568.8
2611.5 2662.6 2729.3 2796.7 2869.6 2968.8 3111.4 3319.2 3626.1 4051.7
4616.8 5362.5 6379.4 7641.4 8455.3 8258.4 7654.6 6823.6 5926.8 5075.7
4205.2 3244.8 2220.8 1305.3 529.4 133.3 0
